IESNA:LM-63-2002
[TEST]P951858
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50081
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5876.1 7357.4 8696.5 9733.1 10578.5 11056.7 11281.6 11361.8 11767.6 12636.2
14071 15883.2 17666.9 19091.4 20337.4 21474.9 22193.6 22377.1 21935 20815.7
18556.2 14650.1 12093.4 10128.6 8021.7 5643.4 3709.7 2600.7 2029.3 1752.7
1589.9 1336.5 1132.3 392.9 191.3 31 0
5876.1 7409.1 8761.1 9815.8 10591.4 11116.2 11385 11460 11796.1 12579.4
13905.5 15681.5 17431.7 18905.2 20164.2 21301.7 22154.8 22462.4 22180.6 21231.9
19344.7 15735.8 12581.9 10565.5 8484.5 6152.7 4045.8 2729.9 2094 1814.8
1605.4 1357.2 1142.6 486 204.2 38.8 0
5876.1 7344.4 8670.6 9735.7 10565.5 11167.9 11501.4 11643.5 11907.2 12610.4
13740.1 15317 16997.4 18478.7 19675.6 20632.1 21529.2 21966.1 21854.9 21097.4
19580 17100.8 13631.5 11211.8 9146.3 6886.9 4599 3055.7 2259.4 1876.8
1657.1 1442.5 1235.7 943.6 480.8 56.9 0
5876.1 7344.4 8631.8 9694.3 10581 11260.9 11715.9 11953.8 12201.9 12744.8
13585 14807.8 16260.6 17654 18776 19696.3 20469.3 21094.9 21262.9 21014.7
20102.2 18408.9 16030.5 13215.3 10565.5 8210.5 5741.6 3676.1 2507.6 1907.8
1646.7 1429.6 1220.2 972 682.5 266.3 0
5876.1 7127.3 8375.9 9466.8 10402.7 11229.9 11889.1 12326 12605.2 13034.4
13732.3 14629.4 15790.1 16971.5 18034 18949.2 19693.7 20355.5 20826 20952.7
20701.9 19931.5 18437.3 16177.9 13538.5 10842.1 8078.6 5325.4 3345.2 2243.9
1711.4 1520.1 1321 1008.2 679.9 212 0
5876.1 7013.5 8140.7 9203.2 10185.5 11095.5 11922.7 12576.8 13021.4 13437.6
13959.8 14709.5 15578.1 16609.6 17648.9 18682.9 19561.9 20249.5 20769.1 21198.3
21531.8 21420.6 20952.7 19890.2 18054.7 15676.4 12618.1 9676.2 6506.8 4017.3
2605.8 1781.2 1290 780.7 392.9 103.4 0
5876.1 6796.4 7776.1 8776.6 9748.6 10702.5 11622.9 12442.4 13122.2 13667.7
14220.9 14825.9 15490.2 16317.5 17266.2 18341.7 19448.1 20515.8 21462 22294.4
23051.8 23884.2 24259.1 24491.8 24440.1 23385.3 21371.5 18163.3 13918.5 9428.1
5441.8 2825.6 1442.5 832.4 405.9 139.6 0
5876.1 6630.9 7416.8 8275.1 9164.4 10004.5 10906.8 11783.1 12625.9 13370.4
14114.9 14805.2 15430.8 16105.5 16813.8 17573.9 18455.4 19453.3 20544.2 21702.4
22966.5 24781.3 26247.1 27141.5 28160.1 28896.9 28992.5 28002.4 25427.6 21260.3
15490.2 9996.8 5095.3 2078.5 741.9 144.8 0
5876.1 6333.6 6886.9 7528 8231.1 8975.7 9733.1 10482.8 11224.7 11987.4
12786.2 13525.5 14329.5 15169.7 16043.5 16919.8 17891.9 18982.8 20190.1 21557.6
23155.2 25577.5 27981.7 29628.5 31730.2 34204.2 36851.4 38617 38239.6 34685
27366.5 17741.9 7525.4 2298.2 723.8 149.9 0
5876.1 6281.9 6832.6 7422 8086.4 8789.5 9508.2 10224.3 10932.6 11651.3
12359.6 13093.8 13869.4 14709.5 15578.1 16480.4 17483.4 18592.4 19833.3 21247.4
22842.4 25406.9 27829.2 29612.9 31859.4 34555.8 37446 39286.6 38937.6 35158.1
27203.6 16635.5 6375 1760.5 568.7 129.3 0
5876.1 6085.5 6369.8 6752.4 7215.2 7719.3 8228.5 8763.7 9316.9 9875.3
10438.9 11020.5 11607.3 12227.8 12894.8 13600.5 14376 15255 16314.9 17524.8
18998.3 21340.5 23116.5 24869.2 27007.1 29579.3 31993.9 33040.9 31947.3 27777.5
20505.4 11413.5 3290.9 690.2 230.1 51.7 0
5876.1 5940.7 6101 6331 6649 6992.8 7367.7 7752.9 8143.2 8559.4
8965.3 9355.7 9759 10159.7 10583.6 11030.9 11501.4 12072.7 12734.5 13592.7
14833.6 16374.4 17423.9 18597.6 20001.3 21531.8 22576.2 22211.7 20386.5 16963.8
12251 6269 2044.9 610.1 209.4 49.1 0
5876.1 5811.4 5834.7 5940.7 6113.9 6292.3 6527.5 6760.2 6990.3 7230.7
7440.1 7628.8 7786.5 7931.3 8032.1 8096.7 8161.3 8205.3 8277.7 8445.7
8849 9086.8 9130.8 9218.7 9355.7 9479.8 9141.1 8068.3 6537.9 4844.6
3293.5 1866.5 935.8 395.5 191.3 67.2 0
5876.1 5540 5340.9 5237.5 5227.2 5268.5 5338.3 5415.9 5470.2 5503.8
5501.2 5436.6 5335.8 5193.6 5004.9 4774.8 4498.2 4211.2 3947.5 3701.9
3448.6 3223.7 3035 2879.9 2745.4 2608.4 2437.8 2207.7 1889.7 1463.2
1065.1 783.3 542.9 349 199.1 56.9 0
5876.1 5289.2 4924.7 4764.4 4725.7 4759.3 4831.7 4909.2 4948 4937.6
4883.4 4787.7 4648.1 4474.9 4273.3 4066.4 3851.9 3637.3 3425.3 3192.7
2957.4 2745.4 2590.3 2497.3 2461.1 2466.2 2461.1 2388.7 2210.3 1913
1455.4 1003 703.2 462.7 230.1 51.7 0
5876.1 5092.8 4653.3 4480.1 4487.8 4586.1 4694.6 4764.4 4769.6 4723.1
4632.6 4503.3 4350.8 4175 3988.9 3805.3 3611.5 3407.2 3197.8 3004
2856.6 2729.9 2644.6 2590.3 2543.8 2489.5 2404.2 2316.3 2207.7 2034.5
1770.8 1390.8 912.6 504.1 240.4 51.7 0
5876.1 4904 4451.6 4335.3 4407.7 4542.1 4648.1 4699.8 4679.1 4599
4474.9 4327.5 4156.9 3988.9 3810.5 3637.3 3518.4 3376.2 3197.8 3055.7
2960 2833.3 2634.3 2476.6 2373.2 2272.4 2168.9 2065.5 1972.5 1887.2
1786.3 1623.5 1328.8 1018.6 597.2 144.8 0
5876.1 4798 4345.6 4281 4405.1 4534.4 4640.4 4671.4 4622.3 4495.6
4343.1 4169.9 3983.7 3818.3 3676.1 3596 3500.3 3402.1 3306.4 3094.4
2905.7 2755.8 2605.8 2466.2 2321.5 2194.8 2070.7 1957 1838 1701
1566.6 1445.1 1266.7 1093.5 765.2 297.3 0
5876.1 4707.6 4278.4 4270.7 4407.7 4531.8 4624.8 4635.2 4560.2 4423.2
4250 4058.7 3888.1 3730.4 3624.4 3533.9 3417.6 3259.9 3120.3 2952.2
2823 2678.2 2536 2406.8 2298.2 2187 2068.1 1946.6 1804.4 1646.7
1473.5 1321 1124.5 850.5 563.6 235.2 0
5876.1 4655.9 4244.8 4268.1 4418 4539.5 4622.3 4606.7 4511.1 4348.2
4146.6 3957.9 3797.6 3676.1 3619.2 3482.2 3270.2 3024.6 2926.4 2843.7
2696.3 2582.6 2484.3 2339.6 2231 2145.7 2034.5 1902.7 1745 1571.8
1383.1 1300.3 1119.4 731.6 532.5 325.7 0
5876.1 4645.5 4224.1 4270.7 4420.6 4544.7 4619.7 4599 4482.7 4299.1
4094.9 3908.8 3751.1 3676.1 3588.2 3415 3104.8 2900.5 2848.8 2748
2618.8 2479.2 2347.3 2246.5 2184.5 2130.2 2029.3 1905.3 1755.3 1582.1
1398.6 1445.1 1153 770.4 586.8 217.2 0
5876.1 4645.5 4221.6 4278.4 4423.2 4547.3 4617.1 4606.7 4493 4301.7
4094.9 3906.2 3748.5 3678.7 3580.4 3404.6 3081.5 2903.1 2861.8 2745.4
2611 2458.5 2349.9 2215.5 2197.4 2130.2 2026.8 1905.3 1765.7 1579.5
1403.7 1424.4 990.1 796.2 579.1 209.4 0
